IESNA:LM-63-2002
[TEST]P1389026
[TESTLAB]INNOVATION CENTER(G3)
[ISSUEDATE]02/18/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2507-502-9)
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGraw-Edison
[LUMCAT]GSS-SA5D-930-U-T3BC
[LUMINAIRE] GALLEON SLIM SITE LUMINAIRE 1200mA 5xLight Square PACKAGE 90CRI 3000K FIXTURE w/ TYPE III ANGLED BACKLIGHT CONTROL
[LAMP] (70) 3000K CCT, 90 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 2.25A 269.7W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]90
[_SEARCH_COLORTEMP]3000K
[_PF]0.97
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] POLE, ARM
[_LIFETIME_TM21_2011] 60000
[_LIFETIME PERCENTAGE] L70(10000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]20019.7
TILT=NONE
70 -1 1 38 22 1 1 1.5000 1.0000 0.0000
1.000 1 269.7
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 64 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 60 65 75 85 90 95 105 115 125 135 145 155 165 175 180 
137.5 164.0 227.4 433.7 1163.6 1978.2 2729.2 3215.8 3697.2 4316.0 5104.1 5918.6 7050.5 8118.9 9018.1 9774.5 10472.6 11154.9 
11879.6 12836.9 13942.4 14984.3 15254.1 14804.5 14053.4 13196.6 12540.7 11990.6 9906.7 6463.4 3094.2 1496.8 793.4 322.6 185.1 
100.5 58.2 0.0 
137.5 169.3 227.4 423.1 1079.0 1946.4 2649.9 3178.8 3697.2 4310.7 5024.7 5939.8 7013.5 7981.4 8896.4 9647.5 10340.4 10991.0 
11731.5 12657.1 13804.8 14873.3 15243.5 14793.9 13995.2 13170.1 12482.5 11906.0 9922.6 6479.3 3157.7 1496.8 798.7 312.1 179.8 
95.2 58.2 0.0 
137.5 164.0 216.9 412.6 989.1 1793.0 2597.0 3136.5 3654.8 4247.2 4956.0 5855.2 6786.1 7754.0 8552.6 9118.6 9689.8 10388.0 
11186.7 12128.2 13429.3 14926.1 15640.2 15349.3 14402.5 13461.0 12821.0 12297.4 10504.4 7135.1 3665.4 1692.5 804.0 301.5 190.4 
105.8 63.5 0.0 
137.5 164.0 206.3 354.4 851.6 1623.8 2348.4 2983.1 3527.9 4109.7 4792.0 5617.1 6479.3 7336.1 8060.8 8663.7 9071.0 9684.5 
10536.1 11604.5 13096.1 14651.1 15878.2 15941.7 15121.8 14021.7 13297.1 12815.7 11250.1 8425.7 4723.3 2147.4 946.8 343.8 190.4 
121.7 79.3 0.0 
137.5 164.0 201.0 301.5 618.8 1258.8 1988.7 2718.7 3311.0 3871.7 4501.1 5283.9 6109.0 6992.3 7738.1 8383.4 8833.0 9192.6 9726.9 
10604.9 11985.3 13915.9 15740.7 16407.1 15788.3 14672.3 13974.1 13492.8 11990.6 9869.7 6357.6 2893.2 1295.9 481.3 216.9 148.1 
105.8 0.0 
137.5 158.7 190.4 248.6 423.1 819.8 1486.3 2142.1 2872.0 3480.3 4056.8 4712.7 5458.5 6193.7 7045.2 7727.5 8272.3 8674.3 8970.5 
9488.8 10303.4 11773.8 14069.3 15904.6 16380.7 15280.5 14497.7 13910.6 12572.4 10694.8 8081.9 4776.2 2401.3 941.5 333.2 195.7 
142.8 0.0 
137.5 158.7 174.5 211.6 285.6 460.2 798.7 1348.7 1951.7 2618.2 3263.4 3961.6 4564.6 5220.4 5934.5 6664.4 7288.5 7859.8 8288.2 
8727.2 9277.3 10144.7 11530.5 13656.7 15783.0 16523.5 16073.9 15492.1 13424.0 11144.4 8901.7 7124.6 4522.3 2136.8 867.4 
280.3 190.4 0.0 
137.5 153.4 169.3 195.7 243.3 327.9 544.8 899.2 1433.4 1994.0 2623.4 3279.3 3919.3 4564.6 5199.3 5918.6 6542.7 7182.7 7717.0 8256.5 
8811.8 9541.7 10657.8 12308.0 14603.5 16306.6 16639.8 16454.7 14661.7 12101.7 9599.9 7664.1 5521.9 3104.8 1301.1 365.0 
216.9 0.0 
137.5 148.1 164.0 185.1 211.6 259.2 365.0 534.2 862.1 1311.7 1845.9 2411.9 3036.0 3665.4 4326.6 4993.0 5633.0 6294.2 6923.6 7531.8 
8171.8 8928.2 9927.8 11234.3 12921.5 15021.3 15984.0 16280.2 15867.6 13947.6 11308.3 8706.0 6183.1 4030.4 1787.8 592.4 
248.6 0.0 
137.5 148.1 153.4 164.0 169.3 185.1 201.0 232.7 275.0 349.1 470.7 650.6 899.2 1253.5 1666.1 2126.3 2623.4 3210.5 3840.0 4548.7 5315.7 6214.8 
7283.2 8563.2 10038.9 11615.1 12572.4 13186.0 14164.5 13646.2 11308.3 7838.6 4723.3 2480.6 1042.0 306.8 201.0 0.0 
137.5 142.8 142.8 142.8 148.1 148.1 148.1 153.4 148.1 153.4 153.4 158.7 169.3 179.8 211.6 243.3 290.9 354.4 439.0 560.7 714.0 946.8 1258.8 1756.0 
2570.6 4009.2 5236.3 6003.3 7087.5 6061.4 4427.1 3110.1 2046.9 1057.8 306.8 74.0 21.2 0.0 
137.5 137.5 137.5 132.2 132.2 132.2 132.2 126.9 121.7 121.7 121.7 121.7 116.4 111.1 111.1 111.1 116.4 126.9 137.5 153.4 174.5 190.4 216.9 253.9 333.2 565.9 
846.3 1116.0 1819.5 1930.6 1364.6 830.4 481.3 222.1 89.9 37.0 15.9 0.0 
137.5 132.2 132.2 126.9 121.7 121.7 116.4 111.1 105.8 105.8 100.5 95.2 89.9 84.6 74.0 68.8 63.5 63.5 63.5 63.5 63.5 63.5 58.2 58.2 47.6 42.3 42.3 
42.3 52.9 63.5 47.6 42.3 42.3 31.7 21.2 15.9 15.9 0.0 
137.5 126.9 121.7 111.1 105.8 100.5 95.2 84.6 79.3 68.8 58.2 52.9 42.3 37.0 31.7 26.4 21.2 21.2 15.9 10.6 10.6 10.6 5.3 5.3 5.3 5.3 5.3 5.3 5.3 5.3 0.0 0.0 5.3 
5.3 10.6 10.6 10.6 0.0 
137.5 121.7 111.1 100.5 89.9 84.6 74.0 63.5 52.9 42.3 37.0 26.4 21.2 15.9 10.6 5.3 5.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 5.3 5.3 
10.6 10.6 0.0 
137.5 116.4 100.5 89.9 79.3 63.5 58.2 47.6 37.0 26.4 21.2 10.6 10.6 5.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 5.3 5.3 
10.6 0.0 
137.5 111.1 95.2 79.3 68.8 58.2 42.3 31.7 26.4 15.9 10.6 5.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 5.3 
5.3 0.0 
137.5 111.1 89.9 74.0 58.2 47.6 37.0 26.4 21.2 10.6 5.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 5.3 
0.0 
137.5 105.8 89.9 68.8 58.2 47.6 31.7 21.2 15.9 10.6 5.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
137.5 111.1 89.9 68.8 58.2 42.3 31.7 26.4 15.9 10.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
137.5 111.1 89.9 74.0 58.2 42.3 37.0 26.4 21.2 10.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
137.5 111.1 89.9 74.0 58.2 42.3 37.0 26.4 21.2 15.9 5.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
